??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24430.0230 Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24430. - Clamping Levers with female thread
Bill of material
24430.0230 Clamping Lever
BESTNR
Ref. No.
24430.0230
MAT
Material
Stainless steel
AUS
Version
with female thread
D1
22 mm
D2
Thread
M8
D4
8 mm
D5
20 mm
H
37 mm
L
70 mm
T1
15 mm
G
Weight
121 g
Embedded user actions